How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | D: | 5.12 |
| B: | 13 | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| RQ: | 7.35 in | AE1: | 0.97 |
| I: | 7.5 in | G: | 2.91 |
| BD: | 5.88 | T: | 3.438 |
| AG: | 10.5 | V: | 4.26 in |
| F: | 5.81 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AD: | 8.85 | LQ: | 7.85 in |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Bore Code: | 55 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.072 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

