Grove Gear HMQ252-100-2-2.000-140TC-L4
Part #:HMQ252-100-2-2.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 4.26 in |
| AE2: | 0.68 | AJ: | 5.88 |
| F: | 5.81 | LQ: | 7.85 in |
| G: | 2.91 | BF: | 0.41 |
| BD: | 5.88 | RQ: | 7.35 in |
| B: | 13 | D: | 5.12 |
| I: | 7.5 in | T: | 2 |
| AG: | 10.5 | AE1: | 0.97 |
| C: | 14 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.072 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-2 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 17.5 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

