How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 5.12 |
| V: | 4.26 in | AG: | 10.5 |
| AE1: | 0.97 | C: | 14 in |
| T: | 2 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | B: | 13 |
| AE2: | 0.68 | AK: | 8.5 |
| I: | 7.5 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| RQ: | 7.98 in | F: | 5.81 |
| AD: | 8.85 | G: | 2.91 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 2.072 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

