How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AE1: | 0.97 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | BF: | 0.53 |
| AG: | 10.5 | AJ: | 7.25 |
| LQ1: | 8.61 in | T: | 2 |
| D: | 5.12 | AE2: | 0.68 |
| C: | 14 in | AK: | 8.5 |
| G: | 2.91 | B: | 13 |
| RQ: | 7.98 in | V: | 4.26 in |
| BD: | 9 | I: | 7.5 in |
Technical Specifications
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 2.072 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Model Code: | HMQ252 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

