How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | AE1: | 0.97 |
| AD: | 8.85 | C: | 14 in |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| AG: | 10.5 | AE2: | 0.68 |
| B: | 13 | AK: | 8.5 |
| V: | 4.26 in | LQ1: | 9.17 in |
| T: | 2 | D: | 5.12 |
| BE1: | 0.5 in | BD: | 9 |
| I: | 7.5 in | G: | 2.91 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.072 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Ratio: | 100:1 | Model Code: | HMQ252 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Bore Code: | 32 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

