Grove Gear HMQ252-100-2-2.000-56C-L9
Part #:HMQ252-100-2-2.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | RQ: | 7.35 in |
| T: | 2 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AE1: | 0.97 |
| BF: | 0.41 | AD: | 8.85 |
| AE2: | 0.68 | F: | 5.81 |
| B: | 13 | LQ: | 7.85 in |
| AJ: | 5.88 | D: | 5.12 |
| BD: | 5.88 | I: | 7.5 in |
| C: | 14 in | AK: | 4.5 |
| V: | 4.26 in | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Bore Code: | 32 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 2.072 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

