How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | G: | 2.91 |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| AK: | 8.5 | C: | 14 in |
| V: | 4.26 in | T: | 2.188 |
| B: | 13 | BE1: | 0.5 in |
| I: | 7.5 in | AD: | 8.85 |
| AE2: | 0.68 | BF: | 0.53 |
| D: | 5.12 | BD: | 9 |
| AG: | 10.5 | AE1: | 0.97 |
| F: | 5.81 | AJ: | 7.25 |
Technical Specifications
| Ratio: | 100:1 | Bore Code: | 35 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 2.072 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

