How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 2.188 |
| AE2: | 0.68 | AE1: | 0.97 |
| D: | 5.12 | C: | 14 in |
| BE1: | 0.5 in | V: | 4.26 in |
| BF: | 0.53 | RQ: | 7.98 in |
| B: | 13 | AJ: | 7.25 |
| I: | 7.5 in | BD: | 9 |
| LQ1: | 8.61 in | F: | 5.81 |
| AG: | 10.5 | G: | 2.91 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.072 | Service Factor: | 1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

