How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | BF: | 0.53 |
| AD: | 8.85 | RQ: | 7.98 in |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| D: | 5.12 | LQ1: | 8.61 in |
| AJ: | 7.25 | C: | 14 in |
| V: | 4.26 in | G: | 2.91 |
| F: | 5.81 | AE2: | 0.68 |
| I: | 7.5 in | AE1: | 0.97 |
| BE1: | 0.5 in | B: | 13 |
Technical Specifications
| Bore Code: | 35 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 2.072 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

