How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| LQ1: | 9.17 in | F: | 5.81 |
| RQ: | 8.54 in | G: | 2.91 |
| BD: | 9 | AE2: | 0.68 |
| AD: | 8.85 | AG: | 10.5 |
| BF: | 0.53 | B: | 13 |
| AK: | 8.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | T: | 2.188 |
| D: | 5.12 | AE1: | 0.97 |
| C: | 14 in | V: | 4.26 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 2.072 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

