How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | T: | 2.188 |
| D: | 5.12 | BD: | 5.88 |
| AJ: | 5.88 | AG: | 10.5 |
| B: | 13 | BF: | 0.41 |
| AK: | 4.5 | C: | 14 in |
| AE2: | 0.68 | G: | 2.91 |
| I: | 7.5 in | LQ: | 7.85 in |
| RQ: | 7.35 in | V: | 4.26 in |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| F: | 5.81 | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 2.072 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Bore Code: | 35 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Output RPM: | 17.5 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

