How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| F: | 5.81 | AJ: | 5.88 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| B: | 13 | AD: | 8.85 |
| C: | 14 in | T: | 2.188 |
| BD: | 5.88 | I: | 7.5 in |
| G: | 2.91 | BF: | 0.41 |
| LQ: | 7.85 in | BE: | 0.38 in |
| AE2: | 0.68 | AK: | 4.5 |
| AE1: | 0.97 | D: | 5.12 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Motor Frame Size: | 56C |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.072 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

