How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | F: | 5.81 |
| V: | 4.26 in | BD: | 9 |
| I: | 7.5 in | BF: | 0.53 |
| T: | 2.25 | AJ: | 7.25 |
| AG: | 10.5 | LQ1: | 8.61 in |
| AK: | 8.5 | D: | 5.12 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AE1: | 0.97 |
| C: | 14 in | RQ: | 7.98 in |
| AD: | 8.85 | B: | 13 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.072 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.25 in | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

