How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | I: | 7.5 in |
| T: | 2.25 | RQ: | 7.98 in |
| B: | 13 | AK: | 8.5 |
| G: | 2.91 | AD: | 8.85 |
| AE2: | 0.68 | V: | 4.26 in |
| AE1: | 0.97 | LQ1: | 8.61 in |
| BE1: | 0.5 in | D: | 5.12 |
| C: | 14 in | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.25 in | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.072 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Bore Code: | 36 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

