How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 5.12 |
| AD: | 8.85 | AG: | 10.5 |
| AK: | 8.5 | BE1: | 0.5 in |
| V: | 4.26 in | LQ1: | 9.17 in |
| I: | 7.5 in | AE1: | 0.97 |
| C: | 14 in | BF: | 0.53 |
| AE2: | 0.68 | G: | 2.91 |
| F: | 5.81 | AJ: | 7.25 |
| T: | 2.25 | Center Distance (in): | 5.25 in |
| B: | 13 | RQ: | 8.54 in |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 36 |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 2.072 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.25 in |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

