How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AD: | 8.85 |
| B: | 13 | T: | 2.25 |
| BD: | 5.88 | LQ: | 7.85 in |
| C: | 14 in | V: | 4.26 in |
| I: | 7.5 in | AJ: | 5.88 |
| BE: | 0.38 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| BF: | 0.41 | AK: | 4.5 |
| F: | 5.81 | AE2: | 0.68 |
| D: | 5.12 | AE1: | 0.97 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Output Diameter (in): | 2.25 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Bore Code: | 36 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.072 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

