Grove Gear HMQ252-100-2-2.438-140TC-L1
Part #:HMQ252-100-2-2.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | BD: | 5.88 |
| AG: | 10.5 | AJ: | 5.88 |
| T: | 2.438 | C: | 14 in |
| AD: | 8.85 | AK: | 4.5 |
| D: | 5.12 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | B: | 13 |
| F: | 5.81 | LQ: | 7.85 in |
| AE2: | 0.68 | BF: | 0.41 |
| AE1: | 0.97 | V: | 4.26 in |
| G: | 2.91 | I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Ratio: | 100:1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.072 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Bore Code: | 39 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

