Grove Gear HMQ252-100-2-2.438-140TC-L3
Part #:HMQ252-100-2-2.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| LQ: | 7.85 in | BD: | 5.88 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| B: | 13 | AE1: | 0.97 |
| F: | 5.81 | G: | 2.91 |
| AK: | 4.5 | BF: | 0.41 |
| AD: | 8.85 | C: | 14 in |
| I: | 7.5 in | BE: | 0.38 in |
| AJ: | 5.88 | RQ: | 7.35 in |
| D: | 5.12 | T: | 2.438 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.072 |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ252 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.438 in | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 39 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

