How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | F: | 5.81 |
| RQ: | 7.98 in | C: | 14 in |
| AE2: | 0.68 | AE1: | 0.97 |
| I: | 7.5 in | AK: | 8.5 |
| D: | 5.12 | B: | 13 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| G: | 2.91 | BF: | 0.53 |
| T: | 2.438 | AD: | 8.85 |
| BD: | 9 | V: | 4.26 in |
| AJ: | 7.25 | AG: | 10.5 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.072 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.438 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Bore Code: | 39 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

