How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | RQ: | 7.98 in |
| AK: | 8.5 | AG: | 10.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 7.5 in | G: | 2.91 |
| AD: | 8.85 | AE2: | 0.68 |
| LQ1: | 8.61 in | T: | 2.438 |
| D: | 5.12 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| BD: | 9 | C: | 14 in |
| AJ: | 7.25 | F: | 5.81 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.072 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 39 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

