How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 2.91 |
| B: | 13 | T: | 2.438 |
| LQ1: | 8.61 in | BD: | 9 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AG: | 10.5 | D: | 5.12 |
| AJ: | 7.25 | RQ: | 7.98 in |
| F: | 5.81 | AK: | 8.5 |
| AE2: | 0.68 | AD: | 8.85 |
| AE1: | 0.97 | BE1: | 0.5 in |
| C: | 14 in | V: | 4.26 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 2.438 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 2.072 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

