How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | F: | 5.81 |
| AE2: | 0.68 | LQ1: | 9.17 in |
| BD: | 9 | RQ: | 8.54 in |
| T: | 2.438 | AJ: | 7.25 |
| D: | 5.12 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AD: | 8.85 | AG: | 10.5 |
| AE1: | 0.97 | G: | 2.91 |
| B: | 13 | I: | 7.5 in |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 2.438 in | Model Code: | HMQ252 |
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Bore Code: | 39 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.072 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

