How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | AJ: | 7.25 |
| LQ1: | 9.17 in | B: | 13 |
| C: | 14 in | AK: | 8.5 |
| RQ: | 8.54 in | F: | 5.81 |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 4.26 in | AE1: | 0.97 |
| AE2: | 0.68 | AG: | 10.5 |
| D: | 5.12 | BD: | 9 |
| I: | 7.5 in | AD: | 8.85 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | HMQ252 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.438 in | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.072 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 39 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

