Grove Gear HMQ252-100-2-2.500-140TC
Part #:HMQ252-100-2-2.500-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| LQ: | 7.85 in | T: | 2.5 |
| AD: | 8.85 | BF: | 0.41 |
| AE2: | 0.68 | G: | 2.91 |
| V: | 4.26 in | B: | 13 |
| BE: | 0.38 in | C: | 14 in |
| D: | 5.12 | AJ: | 5.88 |
| I: | 7.5 in | F: | 5.81 |
| AK: | 4.5 | AE1: | 0.97 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.072 | Gear Type: | Worm |
| Output Diameter (in): | 2.5 in | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Bore Code: | 40 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

