Grove Gear HMQ252-100-2-2.500-180TC-L9
Part #:HMQ252-100-2-2.500-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 8.85 |
| F: | 5.81 | AG: | 10.5 |
| AE1: | 0.97 | C: | 14 in |
| BF: | 0.53 | D: | 5.12 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | B: | 13 |
| T: | 2.5 | BE1: | 0.5 in |
| RQ: | 7.98 in | G: | 2.91 |
| V: | 4.26 in | I: | 7.5 in |
| LQ1: | 8.61 in | BD: | 9 |
Technical Specifications
| Ratio: | 100:1 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-2 |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.072 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 40 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2.5 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

