How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | F: | 5.81 |
| B: | 13 | D: | 5.12 |
| AJ: | 5.88 | C: | 14 in |
| LQ: | 7.85 in | BD: | 5.88 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | G: | 2.91 |
| BF: | 0.41 | AE2: | 0.68 |
| BE: | 0.38 in | AG: | 10.5 |
| V: | 4.26 in | I: | 7.5 in |
| RQ: | 7.35 in | T: | 2.5 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.5 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-2 | Bore Code: | 40 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.072 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

