How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | T: | 2.5 |
| BD: | 5.88 | BE: | 0.38 in |
| B: | 13 | AG: | 10.5 |
| G: | 2.91 | AE1: | 0.97 |
| V: | 4.26 in | AJ: | 5.88 |
| AK: | 4.5 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| I: | 7.5 in | AE2: | 0.68 |
| F: | 5.81 | LQ: | 7.85 in |
| D: | 5.12 | BF: | 0.41 |
Technical Specifications
| Bore Code: | 40 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.072 |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.5 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Assembly: | HMQ-2 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

