How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | LQ: | 7.85 in |
| AE2: | 0.68 | C: | 14 in |
| BE: | 0.38 in | AG: | 10.5 |
| I: | 7.5 in | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| B: | 13 | F: | 5.81 |
| V: | 4.26 in | AE1: | 0.97 |
| D: | 5.12 | G: | 2.91 |
| BD: | 5.88 | T: | 2.5 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Bore Code: | 40 |
| Output Diameter (in): | 2.5 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.072 | Motor Frame Size: | 56C |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

