How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | G: | 2.91 |
| C: | 14 in | B: | 13 |
| T: | 2.688 | BE: | 0.38 in |
| AE2: | 0.68 | RQ: | 7.35 in |
| F: | 5.81 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BF: | 0.41 | AG: | 10.5 |
| LQ: | 7.85 in | I: | 7.5 in |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 5.12 | AD: | 8.85 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.072 | Ratio: | 100:1 |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Output Diameter (in): | 2.688 in |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Bore Code: | 43 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

