How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 2.688 |
| D: | 5.12 | AD: | 8.85 |
| BD: | 9 | G: | 2.91 |
| LQ1: | 8.61 in | AG: | 10.5 |
| C: | 14 in | BE1: | 0.5 in |
| AK: | 8.5 | AE1: | 0.97 |
| I: | 7.5 in | F: | 5.81 |
| BF: | 0.53 | B: | 13 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.688 in | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 2.072 | Model Code: | HMQ252 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Bore Code: | 43 | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HMQ-2 | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

