How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | AK: | 8.5 |
| AE1: | 0.97 | AG: | 10.5 |
| G: | 2.91 | AE2: | 0.68 |
| AD: | 8.85 | RQ: | 7.98 in |
| V: | 4.26 in | I: | 7.5 in |
| B: | 13 | D: | 5.12 |
| BD: | 9 | BF: | 0.53 |
| LQ1: | 8.61 in | C: | 14 in |
| T: | 2.688 | F: | 5.81 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Ratio: | 100:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.072 |
| Input Bore (C Face): | 1.125 | Bore Code: | 43 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.688 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

