How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AE1: | 0.97 |
| F: | 5.81 | LQ1: | 8.61 in |
| AK: | 8.5 | B: | 13 |
| BE1: | 0.5 in | AD: | 8.85 |
| BD: | 9 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| RQ: | 7.98 in | BF: | 0.53 |
| T: | 2.688 | C: | 14 in |
| V: | 4.26 in | I: | 7.5 in |
| AJ: | 7.25 | D: | 5.12 |
Technical Specifications
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.072 |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

