How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AE2: | 0.68 |
| AG: | 10.5 | RQ: | 7.98 in |
| G: | 2.91 | V: | 4.26 in |
| D: | 5.12 | C: | 14 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| T: | 2.688 | I: | 7.5 in |
| AK: | 8.5 | B: | 13 |
| AE1: | 0.97 | F: | 5.81 |
| BF: | 0.53 | LQ1: | 8.61 in |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.688 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 2.072 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Bore Code: | 43 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

