How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| D: | 5.12 | AG: | 10.5 |
| B: | 13 | C: | 14 in |
| AJ: | 7.25 | AE1: | 0.97 |
| AD: | 8.85 | V: | 4.26 in |
| T: | 2.688 | F: | 5.81 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AE2: | 0.68 | BF: | 0.53 |
| I: | 7.5 in | BD: | 9 |
| G: | 2.91 | RQ: | 7.98 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.072 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Ratio: | 100:1 | Bore Code: | 43 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.688 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

