How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | V: | 4.26 in |
| C: | 14 in | BD: | 9 |
| T: | 2.688 | RQ: | 7.98 in |
| AD: | 8.85 | AG: | 10.5 |
| BE1: | 0.5 in | AE1: | 0.97 |
| LQ1: | 8.61 in | D: | 5.12 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 2.91 | AE2: | 0.68 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Bore Code: | 43 |
| Input HP @ 1750 RPM: | 2.072 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 2.688 in | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

