How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AK: | 8.5 |
| AJ: | 7.25 | RQ: | 8.54 in |
| AG: | 10.5 | T: | 2.688 |
| B: | 13 | AD: | 8.85 |
| C: | 14 in | G: | 2.91 |
| V: | 4.26 in | BF: | 0.53 |
| BE1: | 0.5 in | F: | 5.81 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| D: | 5.12 | LQ1: | 9.17 in |
| BD: | 9 | I: | 7.5 in |
Technical Specifications
| Assembly: | HMQ-2 | Output Diameter (in): | 2.688 in |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 2.072 | Bore Code: | 43 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.625 | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

