How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| AG: | 10.5 | G: | 2.91 |
| AE2: | 0.68 | AJ: | 7.25 |
| I: | 7.5 in | T: | 2.688 |
| AK: | 8.5 | C: | 14 in |
| AD: | 8.85 | BF: | 0.53 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| D: | 5.12 | B: | 13 |
| V: | 4.26 in | RQ: | 8.54 in |
| LQ1: | 9.17 in | F: | 5.81 |
Technical Specifications
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Bore Code: | 43 | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.072 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 2.688 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

