How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | LQ: | 7.85 in |
| AE2: | 0.68 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| I: | 7.5 in | RQ: | 7.35 in |
| V: | 4.26 in | AK: | 4.5 |
| BE: | 0.38 in | AG: | 10.5 |
| AE1: | 0.97 | D: | 5.12 |
| BF: | 0.41 | AD: | 8.85 |
| C: | 14 in | F: | 5.81 |
| B: | 13 | T: | 2.688 |
Technical Specifications
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 56C |
| Ratio: | 100:1 | Bore Code: | 43 |
| Input HP @ 1750 RPM: | 2.072 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.688 in | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

