How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | T: | 2.938 |
| V: | 4.26 in | RQ: | 7.98 in |
| BF: | 0.53 | AG: | 10.5 |
| B: | 13 | C: | 14 in |
| AE2: | 0.68 | BE1: | 0.5 in |
| BD: | 9 | AK: | 8.5 |
| LQ1: | 8.61 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| D: | 5.12 | AJ: | 7.25 |
| AE1: | 0.97 | I: | 7.5 in |
Technical Specifications
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output RPM: | 17.5 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 2.072 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

