How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| G: | 2.91 | AE2: | 0.68 |
| T: | 2.938 | V: | 4.26 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| B: | 13 | BF: | 0.53 |
| F: | 5.81 | RQ: | 7.98 in |
| D: | 5.12 | BE1: | 0.5 in |
| C: | 14 in | AJ: | 7.25 |
| AE1: | 0.97 | AD: | 8.85 |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-2 |
| Center Distance (in): | 5.25 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.938 in |
| Input HP @ 1750 RPM: | 2.072 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 47 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

