How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | RQ: | 7.98 in |
| V: | 4.26 in | D: | 5.12 |
| B: | 13 | T: | 2.938 |
| I: | 7.5 in | AE1: | 0.97 |
| BE1: | 0.5 in | C: | 14 in |
| G: | 2.91 | AE2: | 0.68 |
| AD: | 8.85 | AJ: | 7.25 |
| AG: | 10.5 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| LQ1: | 8.61 in | F: | 5.81 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.072 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Ratio: | 100:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

