How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AE1: | 0.97 |
| D: | 5.12 | B: | 13 |
| T: | 2.938 | BD: | 9 |
| V: | 4.26 in | AD: | 8.85 |
| F: | 5.81 | C: | 14 in |
| G: | 2.91 | AJ: | 7.25 |
| BF: | 0.53 | RQ: | 7.98 in |
| LQ1: | 8.61 in | I: | 7.5 in |
| AE2: | 0.68 | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 100:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.072 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | HMQ-2 | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| Bore Code: | 47 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

