How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 10.5 |
| I: | 7.5 in | BD: | 9 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | T: | 2.938 |
| C: | 14 in | V: | 4.26 in |
| AE1: | 0.97 | RQ: | 8.54 in |
| AJ: | 7.25 | AD: | 8.85 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| B: | 13 | D: | 5.12 |
| F: | 5.81 | G: | 2.91 |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.938 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Bore Code: | 47 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 2.072 | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

