How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | T: | 2.938 |
| AK: | 4.5 | RQ: | 7.35 in |
| D: | 5.12 | G: | 2.91 |
| AD: | 8.85 | AE1: | 0.97 |
| LQ: | 7.85 in | AE2: | 0.68 |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| B: | 13 | AG: | 10.5 |
| F: | 5.81 | I: | 7.5 in |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.072 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.938 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

