How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 10.5 |
| RQ: | 7.35 in | F: | 5.81 |
| AE1: | 0.97 | C: | 14 in |
| AD: | 8.85 | BE: | 0.38 in |
| V: | 4.26 in | B: | 13 |
| AJ: | 5.88 | BD: | 5.88 |
| LQ: | 7.85 in | AE2: | 0.68 |
| T: | 2.938 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| G: | 2.91 | D: | 5.12 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Bore Code: | 47 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 2.072 | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.938 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

