How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | F: | 5.81 |
| AG: | 10.5 | C: | 14 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| D: | 5.12 | LQ: | 7.85 in |
| T: | 3 | B: | 13 |
| V: | 4.26 in | AK: | 4.5 |
| BD: | 5.88 | AD: | 8.85 |
| G: | 2.91 | AE2: | 0.68 |
| AJ: | 5.88 | RQ: | 7.35 in |
| BF: | 0.41 | I: | 7.5 in |
Technical Specifications
| Output RPM: | 17.5 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3 in | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.072 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Bore Code: | 48 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

