How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AK: | 8.5 |
| D: | 5.12 | G: | 2.91 |
| I: | 7.5 in | AD: | 8.85 |
| AG: | 10.5 | BD: | 9 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AE1: | 0.97 | C: | 14 in |
| B: | 13 | F: | 5.81 |
| RQ: | 7.98 in | AJ: | 7.25 |
| T: | 3 | LQ1: | 8.61 in |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 100:1 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.072 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 3 in |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

