How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AE2: | 0.68 |
| G: | 2.91 | F: | 5.81 |
| AD: | 8.85 | BE1: | 0.5 in |
| B: | 13 | LQ1: | 9.17 in |
| V: | 4.26 in | AE1: | 0.97 |
| I: | 7.5 in | AJ: | 7.25 |
| AK: | 8.5 | D: | 5.12 |
| BF: | 0.53 | T: | 3 |
| RQ: | 8.54 in | Center Distance (in): | 5.25 in |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Bore Code: | 48 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3 in |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 2.072 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

