How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 4.26 in |
| D: | 5.12 | RQ: | 7.35 in |
| LQ: | 7.85 in | F: | 5.81 |
| AD: | 8.85 | T: | 3 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | B: | 13 |
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | G: | 2.91 |
| I: | 7.5 in | C: | 14 in |
| AE2: | 0.68 | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.072 | Motor Frame Size: | 56C |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

