How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BF: | 0.41 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | AE2: | 0.68 |
| AJ: | 5.88 | AE1: | 0.97 |
| V: | 4.26 in | I: | 7.5 in |
| BE: | 0.38 in | D: | 5.12 |
| F: | 5.81 | G: | 2.91 |
| AG: | 10.5 | B: | 13 |
| LQ: | 7.85 in | AK: | 4.5 |
| T: | 3 | RQ: | 7.35 in |
Technical Specifications
| Assembly: | HMQ-2 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3 in | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 2.072 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Bore Code: | 48 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

